Retroreflective sensor (PRT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OQR50M-R300-2EP-V1

Part Number
OQR50M-R300-2EP-V1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

245.54 €

1 Quote

Loading...

  1. 1

Basic information

Color of detection light Red Head maximum size width W(mm) 25.8 Head maximum size height H(mm) 88
Head maximum size length L(mm) 54.3 Voltage type DC Material housing Plastic
Type of electric connection Connector M12 Type of switching output PNP/NPN Construction type housing Cuboid
Type of light Polarity free red light Material of optical surface Plastic Max. switching distance(mm) 50000

This page is Retroreflective sensor (PRT) , part number OQR50M-R300-2EP-V1.
You can find the detail information about specifications and dimensions on part number OQR50M-R300-2EP-V1.

Tech Support