Active infrared scanner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AIR20-8-H-2200/25/38A
AIR30-8-H-2500/38A
AIR30-8-HW-2500/38A/76A
DOORSCAN-DS-2P-1200
LT2-8-HS-2000/47/115
LT2-8-HS-2000/49/105
LT2-8-HS-2000/49/115
LT2-8-HS-6000/47/105
LT2-8-HS-6000/49/105
LT2-8-HS-6000/49/115
LTK2-8-HS-2000/31/105
LTK2-8-HS-6000/31/105
LTK2-8-HS-6000/31/115
PROSCAN/32
PROSCAN/38A
TOPSCAN2-8-HS-2500-1/L330/38A
TOPSCAN2-8-HS-2500-1/L900/38A
TOPSCAN2-8-HS-2500-3/L1350/38A
TOPSCAN2-8-HS-2500-3/L900/38A
TOPSCAN-S-M/L310
TOPSCAN-S-M/L750
TOPSCAN-S-M/L900
TOPSCAN-S-MS/L900
TOPSCAN-S-T0V1-MS/L900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Voltage type Material housing Type of electric connection Type of switching output Wavelength of the sensor
(nm)
Material of optical surface

250.66 €

1 Quote 682549AC/DCPlasticCableRelay contact-Plastic

182.85 €

1 Quote 1024532AC/DCPlasticCableRelay contact--

182.85 €

1 5 Days 1024532AC/DCPlasticCableRelay contact--

941.10 €

1 5 Days -421200DCMetalCablePNP/NPN--

-

1 Quote 1506449DCPlasticCablePMP/PNP-Plastic

396.26 €

1 5 Days 1506449DCPlasticConnector M12PNP/NPN-Plastic

-

1 Quote 1506449DCPlasticCablePNP/NPN-Plastic

418.09 €

1 Quote 1506449DCPlasticConnector M12PMP/PNP-Plastic

418.09 €

1 Quote 1506449DCPlasticConnector M12PNP/NPN-Plastic

-

1 Quote 1506449DCPlasticCablePNP/NPN-Plastic

418.09 €

1 Quote 1506449AC/DCPlasticConnector M12Relay contact-Plastic

439.90 €

1 Quote 1506449AC/DCPlasticConnector M12Relay contact-Plastic

451.51 €

1 Quote 1506449AC/DCPlasticCableRelay contact-Plastic

279.63 €

1 Quote 1024532DCPlasticCablePNP-Plastic

287.74 €

1 5 Days 1024532AC/DCPlasticCableRelay contact-Plastic

223.68 €

1 5 Days -42330AC/DCMetalScrew connectionRelay contact-Plastic

-

1 Quote -42900AC/DCMetalScrew connectionRelay contact-Plastic

-

1 Quote -421350AC/DCMetalScrew connectionRelay contact-Plastic

510.05 €

1 Quote -42900AC/DCMetalScrew connectionRelay contact-Plastic

-

1 Quote -42310DCMetalScrew connectionRelay contact875Plastic

276.49 €

1 Quote -42750DCMetalScrew connectionRelay contact875Plastic

283.93 €

1 5 Days -42900DCMetalScrew connectionRelay contact875Plastic

430.14 €

1 Quote -42900DCMetalScrew connectionRelay contact875Plastic

-

1 Quote -42900DCMetalScrew connectionRelay contact875Plastic

Loading...

  1. 1

Basic information

Color of detection light Infrared Ray Type of light Infrared light

Tech Support