Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Related to | Minimum order quantity | Volume Discount | Detection light type | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Voltage type | Type of electric connection | Type of switching output | Laser protection class | Type of light | Material of optical surface | Max. switching distance (mm) |
---|
Loading...
Color of detection light | Red | Material housing | Plastic | Construction type housing | Cuboid |
---|---|---|---|---|---|
Wavelength of the sensor(nm) | 680 |
Configure
Basic Attributes
Head maximum size width W(mm)
Type
Detection light type
Head maximum size height H(mm)
Head maximum size length L(mm)
Voltage type
Type of electric connection
Type of switching output
Laser protection class
Type of light
Material of optical surface
Max. switching distance(mm)
Optional Attributes