Passive infrared motion sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PIR20/31 SW

Part Number
PIR20/31 SW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

191.70 €

1 5 Days

Loading...

  1. 1

Basic information

Head maximum size width W(mm) 56 Head maximum size height H(mm) 23 Head maximum size length L(mm) 45
Voltage type AC/DC Material housing Plastic Type of electric connection Screw connection
Type of switching output Relay contact Material of optical surface Plastic

This page is Passive infrared motion sensor , part number PIR20/31 SW.
You can find the detail information about specifications and dimensions on part number PIR20/31 SW.

Tech Support