Adapter M12 x 1 A to B-coded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V1-G-2M-PUR-ABG-V15B-G

Part Number
V1-G-2M-PUR-ABG-V15B-G
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.38 €

1 Quote

Loading...

  1. 1

Basic information

Length(m) 2 Material of contact surface Au Type of electrical connection, box-sided M12
Type of electrical connection, field-sided M12 Positioning cable feed, box-sided Straight Positioning cable feed, field-sided Straight
Material contact body CuSn Colour cable sheath Grey

This page is Adapter M12 x 1 A to B-coded , part number V1-G-2M-PUR-ABG-V15B-G.
You can find the detail information about specifications and dimensions on part number V1-G-2M-PUR-ABG-V15B-G.

Tech Support