Label sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ULB-18GM50-255-2E3

Part Number
ULB-18GM50-255-2E3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

743.41 €

1 Quote

Loading...

  1. 1

Basic information

Voltage type DC Material housing Plastic Ambient temperature(°C) 0 to 60
Type of electric connection Cable Type of switching output PMP/PNP Construction type housing Cylinder. screw-thread
No load current(mA) 60 Material active area of sensor Glass Diameter sensor(mm) 18
Length of sensor(mm) 53 Max. sensing range(mm) 60

This page is Label sensor , part number ULB-18GM50-255-2E3.
You can find the detail information about specifications and dimensions on part number ULB-18GM50-255-2E3.

Tech Support