Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | EAN | Weight (g) | Width (mm) | |
---|---|---|---|---|---|---|---|---|---|
0.40 € | 1 | 4 Days | 3 | 4.5 | - | 10.0 | 3 | ||
0.43 € | 1 | 4 Days | 3 | 4.5 | - | 10.0 | 4 | ||
0.33 € | 1 | 4 Days | 3 | 4.5 | - | 10.0 | 6 | ||
0.33 € | 1 | 4 Days | 4 | 5.5 | - | 10.0 | 4 | ||
0.35 € | 1 | 4 Days | 4 | 5.5 | - | 10.0 | 6 | ||
0.42 € | 1 | 4 Days | 4 | 5.5 | - | 1.0 | 10 | ||
0.43 € | 1 | 4 Days | 5 | 7 | - | 1.0 | 8 | ||
0.60 € | 1 | 4 Days | 5 | 7 | - | 1.0 | 10 | ||
0.40 € | 1 | 4 Days | 6 | 8 | 4028977655944 | 1.0 | 6 | ||
0.43 € | 1 | 4 Days | 6 | 8 | - | 1.0 | 8 | ||
0.43 € | 1 | 4 Days | 6 | 8 | - | 2.0 | 10 | ||
0.48 € | 1 | 4 Days | 7 | 9 | - | 2.0 | 10 | ||
1.02 € | 1 | 4 Days | 8 | 10 | - | 1.0 | 6 | ||
0.57 € | 1 | 4 Days | 8 | 10 | 4028977656125 | 2.0 | 8 | ||
0.55 € | 1 | 4 Days | 8 | 10 | 4028977656064 | 2.0 | 12 | ||
0.57 € | 1 | 4 Days | 10 | 12 | - | 2.0 | 8 | ||
56.12 € | 1 | 4 Days | 100 | 105 | - | 699.0 | 115 | ||
0.90 € | 1 | 4 Days | 10 | 12 | - | 2.0 | 10 | ||
1.07 € | 1 | 4 Days | 10 | 12 | - | 3.0 | 12 | ||
0.87 € | 1 | 4 Days | 10 | 12 | 4028977656248 | 4.0 | 15 | ||
1.48 € | 1 | 4 Days | 12 | 14 | - | 2.0 | 8 | ||
98.95 € | 1 | 4 Days | 120 | 125 | 4028977659898 | 435.0 | 60 | ||
1.22 € | 1 | 4 Days | 12 | 14 | 4028977656361 | 3.0 | 10 | ||
1.33 € | 1 | 4 Days | 12 | 14 | - | 3.0 | 12 | ||
1.47 € | 1 | 4 Days | 12 | 14 | 4028977656453 | 4.0 | 15 | ||
1.25 € | 1 | 4 Days | 12 | 14 | - | 6.0 | 20 | ||
120.63 € | 1 | 4 Days | 130 | 135 | - | 785.0 | 100 | ||
1.93 € | 1 | 4 Days | 13 | 15 | - | 3.0 | 10 | ||
127.35 € | 1 | 4 Days | 140 | 145 | - | 845.0 | 100 | ||
1.38 € | 1 | 4 Days | 14 | 16 | - | 3.0 | 10 | ||
1.08 € | 1 | 4 Days | 14 | 16 | - | 4.0 | 12 | ||
1.86 € | 1 | 4 Days | 14 | 16 | - | 5.0 | 15 | ||
1.69 € | 1 | 4 Days | 14 | 16 | 4028977656682 | 7.0 | 20 | ||
2.43 € | 1 | 4 Days | 14 | 16 | - | 9.0 | 25 | ||
1.15 € | 1 | 4 Days | 15 | 17 | 4028977656736 | 4.0 | 10 | ||
- | 1 | Quote | 15 | 17 | - | 5.0 | 12 | ||
1.28 € | 1 | 4 Days | 15 | 17 | 4028977656798 | 5.0 | 15 | ||
1.82 € | 1 | 4 Days | 15 | 17 | 4028977656835 | 7.0 | 20 | ||
1.55 € | 1 | 4 Days | 15 | 17 | 4028977656859 | 9.0 | 25 | ||
1.91 € | 1 | 4 Days | 16 | 18 | 4028977656903 | 4.0 | 10 | ||
1.28 € | 1 | 4 Days | 16 | 18 | 4028977656958 | 6.0 | 15 | ||
1.53 € | 1 | 4 Days | 16 | 18 | - | 8.0 | 20 | ||
147.20 € | 1 | 4 Days | 18 | 20 | 4028977660108 | 1110.0 | 100 | ||
- | 1 | Quote | 18 | 20 | - | 11.0 | 25 | ||
151.48 € | 1 | 4 Days | 200 | 205 | - | 1222.0 | 10 | ||
1.60 € | 1 | 4 Days | 20 | 23 | 4028977657252 | 11.0 | 15 | ||
1.72 € | 1 | 4 Days | 20 | 23 | 4028977657290 | 15.0 | 20 | ||
2.03 € | 1 | 4 Days | 20 | 23 | 4028977657337 | 20.0 | 25 | ||
2.27 € | 1 | 4 Days | 20 | 23 | 4028977657375 | 22.0 | 30 | ||
1.65 € | 1 | 4 Days | 22 | 25 | - | 12.0 | 15 | ||
2.62 € | 1 | 4 Days | 22 | 25 | 4028977657467 | 17.0 | 20 | ||
2.20 € | 1 | 4 Days | 22 | 25 | 4028977657511 | 20.0 | 25 | ||
3.27 € | 1 | 4 Days | 22 | 25 | - | 25.0 | 30 | ||
1.92 € | 1 | 4 Days | 25 | 28 | - | 10.0 | 10 | ||
2.70 € | 1 | 4 Days | 25 | 28 | 4028977657665 | 14.0 | 15 | ||
3.55 € | 1 | 4 Days | 25 | 28 | 4028977657726 | 23.0 | 25 | ||
3.03 € | 1 | 4 Days | 25 | 28 | 4028977657764 | 28.0 | 30 | ||
4.05 € | 1 | 4 Days | 25 | 28 | - | 48.0 | 50 | ||
195.75 € | 1 | 4 Days | 300 | 305 | 4028977683787 | 1840.0 | 100 | ||
2.55 € | 1 | 4 Days | 30 | 34 | - | 31.0 | 20 |
Loading...
Operating Temperature Range(°C) | -40::110 | Lubrication & Maintenance | Maintenance-free. for dry-running applications | Material | Lead-free |
---|