Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | EAN | Weight (g) | Width (mm) | |
---|---|---|---|---|---|---|---|---|---|
0.85 € | 1 | 4 Days | 6 | 8 | - | 1.0 | 4 | ||
0.90 € | 1 | 4 Days | 6 | 8 | - | 1.0 | 7 | ||
0.92 € | 1 | 4 Days | 6 | 8 | 4028977660245 | 2.0 | 8 | ||
1.25 € | 1 | 4 Days | 8 | 10 | - | 2.0 | 5 | ||
0.93 € | 1 | 4 Days | 8 | 10 | - | 2.0 | 7 | ||
0.93 € | 1 | 4 Days | 8 | 10 | - | 2.0 | 9.5 | ||
1.23 € | 1 | 4 Days | 10 | 12 | 4028977660429 | 3.0 | 7 | ||
1.27 € | 1 | 4 Days | 10 | 12 | - | 3.0 | 9 | ||
1.77 € | 1 | 4 Days | 10 | 12 | - | 4.0 | 12 | ||
1.83 € | 1 | 4 Days | 10 | 12 | - | 5.0 | 17 | ||
1.53 € | 1 | 4 Days | 12 | 14 | 4028977660528 | 3.0 | 7 | ||
1.58 € | 1 | 4 Days | 12 | 14 | 4028977660566 | 4.0 | 9 | ||
1.75 € | 1 | 4 Days | 12 | 14 | 4028977660474 | 4.0 | 12 | ||
1.98 € | 1 | 4 Days | 12 | 14 | - | 6.0 | 17 | ||
1.75 € | 1 | 4 Days | 14 | 16 | 4028977660597 | 5.0 | 12 | ||
2.02 € | 1 | 4 Days | 15 | 17 | 4028977660702 | 4.0 | 9 | ||
2.07 € | 1 | 4 Days | 15 | 17 | - | 5.0 | 12 | ||
2.12 € | 1 | 4 Days | 16 | 18 | 4028977660726 | 6.0 | 12 | ||
2.27 € | 1 | 4 Days | 16 | 18 | 4028977674112 | 6.0 | 17 | ||
2.57 € | 1 | 4 Days | 18 | 20 | - | 6.0 | 12 | ||
- | 1 | Quote | 18 | 20 | - | 9.0 | 17 | ||
2.82 € | 1 | 4 Days | 18 | 20 | - | 11.0 | 22 | ||
3.12 € | 1 | 4 Days | 20 | 23 | 4028977660856 | 11.0 | 11.5 | ||
3.23 € | 1 | 4 Days | 20 | 23 | - | 15.0 | 16.5 | ||
4.31 € | 1 | 4 Days | 20 | 23 | 4028977660924 | 19.0 | 21.5 | ||
4.25 € | 1 | 4 Days | 25 | 28 | - | 14.0 | 11.5 | ||
4.40 € | 1 | 4 Days | 25 | 28 | 4028977660962 | 18.0 | 16.5 | ||
4.57 € | 1 | 4 Days | 25 | 28 | 4028977660986 | 23.0 | 21.5 | ||
- | 1 | Quote | 30 | 34 | - | 30.0 | 16 | ||
5.60 € | 1 | 4 Days | 30 | 34 | 4028977661068 | 45.0 | 26 | ||
99,999.00 € | 1 | 4 Days | 35 | 39 | - | 52.0 | 26 | ||
6.62 € | 1 | 4 Days | 40 | 44 | 4028977661150 | 60.0 | 26 |
Loading...
Operating Temperature Range(°C) | -40::110 | Lubrication & Maintenance | Maintenance-free. for dry-running applications | Material | Lead-free |
---|