Radial spherical plain bearings PW Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE8 PW

Part Number
GE8 PW
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 8 Outer diameter(mm) 19 Width(mm) 12
Maintenance Maintenance-free version Seal None open bearing Weight(g) 17.0
EAN 4012802531404

This page is Radial spherical plain bearings PW Series, part number GE8 PW.
You can find the detail information about specifications and dimensions on part number GE8 PW.

Tech Support