Flanged housings WHITE Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TF205 WHITE
TF206 WHITE
TF207 WHITE
TFL204 WHITE
TFL206 WHITE
TFL207 WHITE
TFL209 WHITE
TFL210 WHITE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Number of holes Weight
(g)

13.22 €

1 4 Days Square4150.0

25.40 €

1 4 Days Square4180.0

21.83 €

1 4 Days Square4260.0

11.10 €

1 4 Days Oval280.0

10.80 €

1 4 Days Oval2130.0

19.08 €

1 4 Days Oval2160.0

19.38 €

1 4 Days Oval2320.0

23.28 €

1 4 Days Oval2420.0

Loading...

  1. 1

Basic information

Material Plastic

Tech Support