Enamel-coated copper wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1565202
1567045
1567046
1567047
1567048
1567049
1567050
1570224
1570225
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Outside diameter (incl. coating)
(mm)

7.35 €

1 Available 3 Days 6056040.80

9.45 €

1 Available 3 Days 6051960.15

8.40 €

1 Available 3 Days 6053220.20

7.35 €

1 Available 3 Days 6054260.30

8.93 €

1 Available 3 Days 6054860.40

7.35 €

1 Available 3 Days 6055440.50

7.88 €

1 Available 3 Days 6056601

9.45 €

1 Available 3 Days 6049750.05

9.99 €

1 Available 3 Days 6050900.10

Loading...

  1. 1

Basic information

Type Wire Cable features Enameled Halogen-free No
Material (details) Electrolytic copper Max. temperature range (fixed installation)(°C) +155 Max. temperature range (flexible installation)(°C) +155
No. of leads (part 1)(x) 1 Packaged Yes RoHS-compliant Yes
Sold per metre No Type (manufacturer type) 2 UEWF

Tech Support