Switch-on current limiter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ESG 6

Part Number
ESG 6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Main Body External Shape Width W(mm) 72 Main Body External Shape Height H(mm) 89 Main Body External Shape Length H(mm) 59
Nominal current (max.)(A) 16 Weight(g) 170.0

This page is Switch-on current limiter, part number ESG 6.
You can find the detail information about specifications and dimensions on part number ESG 6.

Tech Support