Float switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

701602

Part Number
701602
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 26 Days

Loading...

  1. 1

Basic information

Cable length(m) 0.30 Connection (components) Open end cable Contact type 1 maker|1 breaker
IP rating IP64 Material Polypropylene Max. temperature(°C) +80
Min. temperature(°C) -20 Power(W) 10 Product type Float switch
RoHS-compliant Yes Switching current (max.)(A) 0.5 Switching voltage(V AC) 200
Thread size M8 Type (manufacturer type) FS-3101

This page is Float switch, part number 701602.
You can find the detail information about specifications and dimensions on part number 701602.

Tech Support