IC PCB Epoxide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

531381

Part Number
531381
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Contact spacing(mm) 1.27 Copper coating (thickness)(µm) 35 Hole Ø(mm) 1
Material Epoxide Material thickness(mm) 1 Product size (width)(mm) 53
Product size (length)(mm) 95 Product type IC PCB RoHS-compliant Yes
Type (manufacturer type) SU 520884 Type (PCB) double sided

This page is IC PCB Epoxide, part number 531381.
You can find the detail information about specifications and dimensions on part number 531381.

Tech Support