Breadboard non-slip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1268681

Part Number
1268681
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

PCB features non-slip Product size (height)(mm) 8.4 Product size (width)(mm) 54.4
Product size (length)(mm) 167 Product type Breadboard Total number of pins 830
Type (manufacturer type) 0165-40 -4-1 6020

This page is Breadboard non-slip, part number 1268681.
You can find the detail information about specifications and dimensions on part number 1268681.

Tech Support