Jumper set【70-350 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
524530
524531
526797
TC-6648408
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Total number of pins Type (manufacturer type)

7.88 €

70 Pieces Per Package

1 pack Available 3 Days -14.555.5168--The EIC-J-S

8.40 €

140 Pieces Per Package

1 pack Available 3 Days -14.555.5168--The EIC-J-L

20.23 €

350 Pieces Per Package

1 pack Available 3 Days -40145205--The EIC-J-XL

9.99 €

75 Pieces Per Package

1 pack Available 3 Days Multi-coloured---Yes198001c421

Loading...

  1. 1

Basic information

Product type Jumper set

Tech Support