Prototyping PCB Phenolic paper (1572098)

Prototyping PCB Phenolic paper 1572098
  • Volume Discount

Product Details:

Manufacturer part number: 1572098

Brand: TRU COMPONENTS

Price: 1.95

Delivery time: 3 Days


Technical Data:

Hole Ø: 1 mm

Product size (width): 73 mm

Product size (length): 125 mm

Type (manufacturer type): SU 527696

Type (misc.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1572098

Part Number
1572098
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole Ø
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

1.95 €

1 3 Days 173125SU 527696-

Loading...

  1. 1

Basic information

Contact spacing(mm) 2.54 Copper coating (thickness)(µm) 35 Material Phenolic paper
Material thickness(mm) 1.6 Product type Prototyping PCB RoHS-compliant Yes
Type (PCB) single sided

This page is Prototyping PCB Phenolic paper, part number 1572098.
You can find the detail information about specifications and dimensions on part number 1572098.

Variation of this product

Part Number
1571987
530099
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole Ø
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

1.53 €

1 Available 3 Days -52801571987For part no. 15 70 653

1.85 €

1 Available 3 Days -46.576.598003 C10For order no. 53 00 86

Tech Support