Distance Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
O1D100
O1D102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Max. operating voltage
(V DC)
Max. operating voltage
(Vdc)
Max. range (open field)
(m)
Min. operating voltage
(V DC)
Min. operating voltage
(Vdc)
Operating voltage (range) Sensor features Type (manufacturer type)

595.76 €

1 Available 3 Days O1D100-3010-1818 - 30 Vdc-O1D100

589.20 €

1 Available 3 Days O1D10230-3.518-18 - 30 V DCIncl. background suppressionO1D102

Loading...

  1. 1

Basic information

Beam diameter(mm) 6 Connector (sensor) M12 (4-pin) IP rating IP67
Laser category 2 Max. temperature(°C) +60 Min. temperature(°C) -10
Outputs (sensors) PNP|Current (analogue)|Voltage (analogue) Product size (height)(mm) 52 Product size (width)(mm) 42
Product size (length)(mm) 45 Product type Laser rangefinder Range (min.) (open area)(m) 0.2

Tech Support