Printed Ciruit Board

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1553BPCB
1553DBPCB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Hole Ø
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

22.05 €

1 Available 19 Days 1553. 1553. 1553. 1553 CGY BGY CBK BBK1.0771.1109.21553BPCB

27.29 €

1 Available 19 Days 1553. 1553 DGYBAT DBKBAT---1553DBPCB

Loading...

  1. 1

Basic information

Contact spacing(mm) 2.54 Material Epoxide Product type PCB
RoHS-compliant Yes

Tech Support