Pressure gauge, OH Series (OH-8-GN)

Pressure gauge, OH Series OH-8-GN

Product Details:

Manufacturer part number: OH-8-GN

Brand: FESTO

Price: 37.40

Delivery time: 4 Days


Technical Data:

Pneumatic connection: Barbed fitting PK-3

Min. Operating pressure: -1 bar

Max. Operating pressure: 8 bar

Min. Temperature of medium: - °C

Max. Temperature of medium: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OH-8-GN

Part Number
OH-8-GN
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Max. Ambient temperature
(°C)
Weight
(g)

37.40 €

1 4 Days Barbed fitting PK-3-18--60-

Loading...

  1. 1

Basic information

Min. Ambient temperature(°C) -10 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]

This page is Pressure gauge, OH Series, part number OH-8-GN.
You can find the detail information about specifications and dimensions on part number OH-8-GN.

Variation of this product

Part Number
OH-22-BL
OH-22-GE
OH-22-GN
OH-22-RT
OH-8-BL
OH-8-RT
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pneumatic connection Min. Operating pressure
(bar)
Max. Operating pressure
(bar)
Min. Temperature of medium
(°C)
Max. Temperature of medium
(°C)
Max. Ambient temperature
(°C)
Weight
(g)

45.91 €

1 7 Days G1/8----4525

45.91 €

1 7 Days G1/8----4525

45.91 €

1 4 Days G1/8----4525

45.91 €

1 3 Days G1/81.48-10454525

37.40 €

1 Quote Barbed fitting PK-3-18--60-

37.40 €

1 4 Days Barbed fitting PK-3-18--60-

Tech Support