Pivot pin, GBS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GBS-32
GBS-40
GBS-50
GBS-63
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Manufacturer part # Weight
(g)

9.91 €

1 4 Days 32923613

10.00 €

1 4 Days 40923724

13.49 €

1 4 Days 50923843

17.34 €

1 4 Days 63923971

Loading...

  1. 1

Basic information

Mounting material Case-hardened steel Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support