Rod ends LO Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIHNRK16 LO
GIHNRK20 LO
GIHNRK25 LO
GIHNRK40 LO
GIHNRK50 LO
GIHNRK63 LO
GIHNRK80 LO
GIHNRK90 LO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

15.63 €

1 4 Days 164064220.0

23.67 €

1 4 Days 204775.5400.0

32.20 €

1 4 Days 255894660.0

66.84 €

1 4 Days 4089141.52100.0

107.25 €

1 4 Days 501081743797.0

179.90 €

1 4 Days 631322116927.0

343.25 €

1 4 Days 8016827014515.0

616.93 €

1 4 Days 9018529617011.0

Loading...

  1. 1

Basic information

Thread type Threaded clmaping device Seal None open bearing Maintenance Version requiring maintenance

Tech Support