Rod ends

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BEF05-20-501

Part Number
BEF05-20-501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.28 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 5 Outer diameter(mm) 18 Weight(g) 8
Width(mm) 18

This page is Rod ends, part number BEF05-20-501.
You can find the detail information about specifications and dimensions on part number BEF05-20-501.

Tech Support