Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
USPFL207
Part Number
|
---|
USPFL207 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bearing Unit, Type | Shaft Bore Dia. d (mm) | Unit Body Material | Rolling Element Material | Fixing | Outer diameter (mm) | Width (mm) | Number of holes | Temperature range | Weight (g) | EAN | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.79 € | 1 | 4 Days | [Others] Oval Flange Type | 35 | Steel Plate | Steel | Threaded pins | - | - | 2 | -20 to +120 degrees | 573.0 | 3413529577217 |
Loading...
This page is Flanged housing units, part number USPFL207.
You can find the detail information about specifications and dimensions on part number USPFL207.
Part Number |
---|
ESFCE204 |
ESFCE205 |
ESFCE206 |
ESFCE207 |
ESFCE208 |
ESFCE209 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bearing Unit, Type | Shaft Bore Dia. d (mm) | Unit Body Material | Rolling Element Material | Fixing | Outer diameter (mm) | Width (mm) | Number of holes | Temperature range | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.12 € | 1 | 4 Days | Round Flange Type | 20 | Cast Iron | Steel | Eccentric locking collar | - | - | 4 | -20 to +120 degrees | 580.0 | 3413529530298 | ||
28.60 € | 1 | 4 Days | Round Flange Type | 25 | Cast Iron | Steel | Eccentric locking collar | - | - | 4 | -20 to +120 degrees | 820.0 | 3413529530304 | ||
28.98 € | 1 | 4 Days | Round Flange Type | 30 | Cast Iron | Steel | Eccentric locking collar | - | - | 4 | -20 to +120 degrees | 1010.0 | 3413529530311 | ||
33.64 € | 1 | 4 Days | Round Flange Type | 35 | Cast Iron | Steel | Eccentric locking collar | - | 25.4 | 4 | -20 to +120 degrees | 1320.0 | 3413529530328 | ||
47.90 € | 1 | 4 Days | Round Flange Type | 40 | Cast Iron | Steel | Eccentric locking collar | - | - | 4 | -20 to +120 degrees | 1700.0 | 3413529530335 | ||
39.57 € | 1 | 4 Days | Round Flange Type | 45 | Cast Iron | Steel | Eccentric locking collar | - | - | 4 | -20 to +120 degrees | 1930.0 | 3413529530342 |