Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GAKL30 PW |
GAKR20 PW |
GAKR30 PW |
GIKL5 PW |
GIKL6 PW |
GIKPR5 PW |
GIKPR10 PW |
GIKR14 PW |
GIKR25 PW |
GIKR30 PW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Connection screw direction | Outer diameter (mm) | Width (mm) | Thread type | Weight (g) | EAN | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 37 | Left Screw | 70 | 37 | Male thread | 1100.0 | 4012802523485 | ||
- | 1 | Quote | 20 | Right Screw | 50 | 25 | Male thread | 380.0 | 4012802528688 | ||
- | 1 | Quote | 30 | Right Screw | 70 | 37 | Male thread | 1100.0 | 4012802523355 | ||
- | 1 | Quote | 5 | Left Screw | 18 | 36 | Female thread | 16.0 | 4012802525929 | ||
- | 1 | Quote | 6 | Left Screw | 20 | 40 | Female thread | 28.0 | 4012802525915 | ||
- | 1 | Quote | 5 | Right Screw | 18 | 36 | Female thread | 16.0 | - | ||
- | 1 | Quote | 10 | Right Screw | 28 | 57 | Female thread | 77.0 | 4012802526677 | ||
- | 1 | Quote | 14 | Right Screw | 36 | 75 | Female thread | 160.0 | 4012802523799 | ||
- | 1 | Quote | 25 | Right Screw | 60 | 124 | Female thread | 730.0 | 4012802523324 | ||
- | 1 | Quote | 30 | Right Screw | 70 | 145 | Female thread | 1100.0 | 4012802527957 |
Loading...
Maintenance | Maintenance-free version | Seal | None open bearing |
---|