Deep groove ball bearings / single row, double row / 2RS / z (603-2RS)

Deep groove ball bearings / single row, double row / 2RS / z 603-2RS

Product Details:

Manufacturer part number: 603-2RS

Brand: ZEN

Price: 1.48

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

Accuracy  (JIS): Grade 0

I.D. D: 3 φ

Outer Diameter D: 9 φ

Width B: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

603-2RS

Part Number
603-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material Outer ring Weight
(g)

1.48 €

1 4 Days SteelGrade 0395Single RowSteelWithout flange/groove2.0

Loading...

  1. 1

Basic information

Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row, double row / 2RS / z, part number 603-2RS.
You can find the detail information about specifications and dimensions on part number 603-2RS.

Variation of this product

Part Number
16005 -2RS
16007 -2RS
16008-2RS
6032 -2RS
6034 -2RS
605-2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material Outer ring Weight
(g)

2.80 €

1 4 Days SteelGrade 025478Single RowSteelWithout flange/groove59.0

4.36 €

1 4 Days SteelGrade 035629Single RowSteelWithout flange/groove122.0

3.72 €

1 4 Days SteelGrade 040689Single RowSteelWithout flange/groove120.0

96.87 €

1 4 Days SteelGrade 016024038Single RowSteelWithout flange/groove5346.0

119.87 €

1 4 Days SteelGrade 017026042Single RowSteelWithout flange/groove7102.0

0.73 €

1 4 Days SteelGrade 05145Single RowSteelWithout flange/groove5.0

Tech Support