Plummer block housing units (UCP206)

Plummer block housing units UCP206

Product Details:

Manufacturer part number: UCP206

Brand: ZEN

Price: 13.18

Delivery time: 4 Days


Technical Data:

Shaft Bore Dia. d: 30 mm

Weight: 1391.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCP206

Part Number
UCP206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Weight
(g)

13.18 €

1 4 Days 301391.0

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Threaded pins
Temperature range -20 to +120 degrees

This page is Plummer block housing units, part number UCP206.
You can find the detail information about specifications and dimensions on part number UCP206.

Variation of this product

Part Number
UCP201
UCP202
UCP205
UCP208
UCP209
UCP210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Weight
(g)

99,999.00 €

1 4 Days 12673.0

9.10 €

1 4 Days 15662.0

9.32 €

1 4 Days 25730.0

35.98 €

1 4 Days 401818.0

23.55 €

1 4 Days 451962.0

27.48 €

1 4 Days 502356.0

Tech Support