Plastic Locking Knob

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4331.6032
4332.6030
4332.6031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control knob features Type (manufacturer type) Type (misc.)

4.45 €

1 Available 3 Days + marking4331.6032A with scale

4.45 €

1 Available 3 Days -4332.6030B without button marking

5.01 €

1 Available 3 Days + marking4332.6031B with button marking

Loading...

  1. 1

Basic information

Axle mount(mm) 6 Colour Black Product type Graduation
RoHS-compliant Yes

Tech Support