Amplifier Built-in Ultra-compact Laser Sensor, EX-L200

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EX-L261
EX-L291
EX-L291-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. range (open field)
(m)
Max. range (open field)
(mm)
Outputs (sensors) Product size (depth)
(mm)
Product type Range (min.) (open area)
(mm)
Type (manufacturer type)

315.92 €

1 Available 50 Days -50NPN13.5Laser retroreflective sensor20EX-L261

294.05 €

1 Available 50 Days 4-NPN13Laser retroreflective barrier-EX-L291

294.05 €

1 Available 50 Days 4-PNP13Laser retroreflective barrier-EX-L291-P

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -10::+55 Cable length(m) 2 Connector (sensor) Cable. open end
Functions (light barriers) Light-ON|Dark-ON|Switch (light-ON/dark-ON) IP rating IP67 Max. operating voltage(V DC) 24
Min. operating voltage(V DC) 12 Operating voltage (range) 12 - 24 V DC Product size (height)(mm) 29.9
Product size (width)(mm) 8.2 Transmitter type SC laser red Laser class 1

Tech Support