Retroreflective photo sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95B010011
95B010050
95B010351
95B010500
950801020
950801240
950801390
950811050
950811070
950811090
950811130
950811190
950811210
950811230
950811270
952001250
952001390
952022140
956201831
956201881
956211130
956211150
956211210
956211460
956211470
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connector (sensor) Contact type Enclosure material Functions (light barriers) IP rating Laser class Light emission Max. operating voltage
(V DC)
Max. range (open field)
(cm)
Max. range (open field)
(mm)
Max. temperature
(°C)
Min. operating voltage
(V DC)
Min. temperature
(°C)
Operating voltage (range) Outputs (sensors) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Response time
(ms)
Response time
(µs)
Switching frequency
(Hz)
Switching frequency
(kHz)
Transmitter type Type (manufacturer type) Wavelength
(nm)

65.03 €

1 Available 19 Days -M8 (4-pin)--Light-ONIP67--30-700+5510-2510 - 30 V DCPNP1119311-500-LED IRS3Z-PR-5-C11-PL870

71.55 €

1 Available 3 Days -M8 (4-pin)--Light-ONIP67--30-150+5510-2510 - 30 V DCPNP1119311-500-LED redS3Z-PR-5-C01-PL665

104.57 €

1 Available 3 Days -M8 (4-pin)--Light-ONIP67--30-300+5510-2510 - 30 V DCPNP1119311-500-LED redS3Z-PR-5-M01-PL665

185.83 €

1 Available 3 Days -M8 (4-pin)--Light-ON|Dark-ON|Background suppressionIP671-30-300+5510-2510 - 30 V DCPNP111931-250-2SC laser redS3Z-PH-5-M01-PP650

256.88 €

1 Available 3 Days -M8 (4-pin)-Acrylonitrile butadiene styreneLight-ON|Dark-ON|Background suppressionIP672-30-200+5510-1010 - 30 V DCPNP251442-100-5SC laser redS8-PH-5-M01-PP665

89.32 €

1 Available 3 Days -M8 (4-pin)-Acrylonitrile butadiene styreneLight-ON|Dark-ONIP67--3050-+5510-1010 - 30 V DCPNP251442-500-1LED redS8-PR-5-C01-PP660

224.08 €

1 Available 15 Days -M8 (4-pin)-Stainless steelLight-ON|Dark-ON|Background suppressionIP69K--30-300+5510-1010 - 30 V DCPNP2514421-500-LED redS8-MR-5-M01-PP660

48.77 €

1 Available 3 Days 2Cable. open end---IP67--30-300+5510-2010 - 30 V DCPNP1220321-500-LED redS100-PR-2-C00-PK632

54.20 €

1 Available 61 Days 2Cable. open end---IP67--30-300+5510-2010 - 30 V DCPNP1220321-500-LED redS100-PR-2-C10-PK632

60.69 €

1 Available 3 Days 2Cable. open end--Fixed focusIP67--30-70+5510-2010 - 30 V DCPNP1220321-500-LED redS100-PR-2-D00-PK632

65.03 €

1 Available 27 Days 2Cable. open end--Light-ON|Dark-ON|Background suppression|Teach-inIP67--30-100+5510-2010 - 30 V DCPNP1220321-500-LED redS100-PR-2-M00-PH632

49.85 €

1 Available 3 Days -M8 (4-pin)---IP67--30-300+5510-2010 - 30 V DCPNP1220321-500-LED redS100-PR-5-C00-PK632

52.03 €

1 Available 3 Days -M8 (4-pin)---IP67--30-500+5510-2010 - 30 V DCPNP1220321-500-LED redS100-PR-5-C10-PK632

60.69 €

1 Available 3 Days -M8 (4-pin)--Fixed focusIP67--30-70+5510-2010 - 30 V DCPNP1220321-500-LED redS100-PR-5-D00-PK632

78.43 €

1 Available 3 Days -M8 (4-pin)--Light-ON|Dark-ON|Background suppression|Teach-inIP67--30-100+5510-2010 - 30 V DCPNP1220321-500-LED redS100-PR-5-M00-PH632

65.03 €

1 Available 3 Days -M12 (4-pin)1 maker|1 breakerPlasticLight-ON|Dark-ONIP67-axial30-100+5510-2510 - 30 V DCPNP---0.5--1LED IRS50-PA-5-C10-PP880

145.65 €

1 3 Days -M12 (4-pin)1 maker|1 breakerPlasticLight-ON|Dark-ON|TrimmerIP671axial30-350+5010-1010 - 30 V DCPNP----333-1SC laser redS50-PL-5-C01-PP650

82.77 €

1 Available 21 Days -M12 (4-pin)1 maker|1 breakerMetalLight-ON|Dark-ON|TrimmerIP67-axial30-400+5510-2510 - 30 V DCPNP---0.5--1LED IRS50-MA-5-C21-PP880

153.03 €

1 Available 3 Days -M12 (4-pin)--Background suppression|TrimmerIP67--30-300+5510-1010 - 30 V DCPNP185050-140-1LED IRS62-PA-5-M01-PP880

191.29 €

1 Available 3 Days -M12 (4-pin)--Background suppression|TrimmerIP67--30-600+5510-1010 - 30 V DCPNP185050-500-1LED IRS62-PA-5-M11-PP880

262.35 €

1 Available 3 Days -M12 (4-pin)--Background suppression|TrimmerIP672-30-150+5510-1010 - 30 V DCPNP185050-140-3.5SC laser redS62-PL-5-M01-PP665

322.48 €

1 Available 3 Days -M12 (4-pin)--Background suppression|TrimmerIP672-30-600+5510-1010 - 30 V DCPNP185050-200-2.5SC laser redS62-PL-5-M11-PP665

153.03 €

1 Available 3 Days -Cable. open end--TrimmerIP67--60|240-2000+5524|24-1024. 24 - 60. 240 V DC. V ACRelay contact1850501-20-LED redS62-PA-1-C11-RX640

84.96 €

1 Available 3 Days -M12 (4-pin)--TrimmerIP67--30-900+5510-1010 - 30 V DCPNP185050-500-1LED redS62-PA-5-C01-PP640

114.37 €

1 Available 29 Days -M12 (4-pin)--TrimmerIP67--30-2000+5510-1010 - 30 V DCPNP185050-500-1LED redS62-PA-5-C11-PP640

Loading...

  1. 1

Basic information

Product type Retroreflective photo sensor Sensor features LED indicator

Tech Support