Flange Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FLCTE35
PCJTY20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
EAN Fixing Weight
(g)

37.03 €

1 4 Days 359008745214790Eccentric locking collar1020.0

21.23 €

1 4 Days 20-Threaded pins450.0

Loading...

  1. 1

Basic information

Bearing Unit, Type Oval Flange Type Unit Body Material Cast Iron Rolling Element Material Steel
Number of holes 2 Temperature range -20 to +120 °C Version Standard version

Tech Support