Flange Type TF / VA228 Series (FY20 TF/VA228)

Flange Type  TF / VA228 Series FY20 TF/VA228

Product Details:

Manufacturer part number: FY20 TF/VA228

Brand: SKF

Price: 138.99

Delivery time: 17 Days


Technical Data:

Outer diameter: 86 mm

Width: 34.95 mm

GTIN/EAN: 7316571382517

Weight: 541 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FY20 TF/VA228

Part Number
FY20 TF/VA228
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

138.99 €

1 17 Days 8634.957316571382517541

Loading...

  1. 1

Basic information

Bearing Unit, Type Square Flange Type Unit Body Material Cast Iron Fixing Threaded pins
Number of holes 4 Temperature range -150 to +350 °C Version Standard version

This page is Flange Type TF / VA228 Series, part number FY20 TF/VA228.
You can find the detail information about specifications and dimensions on part number FY20 TF/VA228.

Variation of this product

Part Number
FY25 TF/VA228
FY40 TF/VA228
FY50 TF/VA228
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

140.44 €

1 17 Days 9538.87316571382524741

222.75 €

1 4 Days 13046.473165713825551827

270.11 €

1 4 Days 14358.873165713825792360

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360