Flange Type WF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FY25 WF
FY45 WF
FY50 WF
FY60 WF
FYTB35 WF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing Unit, Type Shaft Bore Dia. d
(mm)
Number of holes Outer diameter
(mm)
Width
(mm)
GTIN/EAN Weight
(g)

38.55 €

1 17 Days Square Flange Type-49545.97316571017136780

74.11 €

1 17 Days Square Flange Type-413758.973165707039792087

81.21 €

1 17 Days Square Flange Type504--73165703811842450

134.45 €

1 17 Days Square Flange Type-417580.873165703393834275

54.33 €

1 17 Days [Others] Oval Flange Type352--73165704605131277

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Fixing Eccentric locking collar
Temperature range -20 to +120 °C Version Standard version

Tech Support