Bearings with Housings (SF205)

Bearings with Housings SF205

Product Details:

Manufacturer part number: SF205

Brand: ZEN

Price: 29.53

Delivery time: 4 Days


Technical Data:

Bearing I.D. d: - mm

Form: Square

Material: Steel (stainless)

Number of holes: 4

Outer diameter: 95 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SF205

Part Number
SF205
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing I.D. d
(mm)
Form Material Number of holes Outer diameter
(mm)
Weight
(g)
Design

29.53 €

1 4 Days -SquareSteel (stainless)495560.0For continuous shaft

Loading...

  1. 1

This page is Bearings with Housings, part number SF205.
You can find the detail information about specifications and dimensions on part number SF205.

Variation of this product

Part Number
FL003
HPL204
SF212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bearing I.D. d
(mm)
Form Material Number of holes Outer diameter
(mm)
Weight
(g)
Design

5.50 €

1 4 Days 17OvalCast iron2-73.0For continuous shaft

15.37 €

1 4 Days 20----189.0-

-

1 Quote -SquareSteel (stainless)41754200.0For continuous shaft

Tech Support