Bearings with Housings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFT40
PFT47
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing I.D. d
(mm)
Weight
(g)

4.36 €

1 12 Days 4074.0

4.92 €

1 12 Days 4795.0

Loading...

  1. 1

Basic information

Form Oval Material Cast steel Number of holes 2

Tech Support