Bearings with Housings A Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FNL505 A
FNL507 A
FNL511 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bearing I.D. d
(mm)
EAN Weight
(g)

131.51 €

1 17 Days 20-1100.0

165.42 €

1 17 Days 3073165728686211843.0

213.23 €

1 17 Days 5073165728687064487.0

Loading...

  1. 1

Basic information

Form Round Material Cast iron Number of holes 3
Design One side closed version

Tech Support