Bearing Covers, Seals AV Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6303 AV

Part Number
6303 AV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.88 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 17 Outer diameter(mm) 41.2 Weight(g) 10.0
Width(mm) 2 Design Exterior sealing

Tech Support