Pillow Type (UCP315)

Pillow Type UCP315

Product Details:

Manufacturer part number: UCP315

Brand: ZEN

Price: 324.83

Delivery time: 4 Days


Technical Data:

Shaft Bore Dia. d: 75 mm

Fixing: Threaded pins

Weight: 12147.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UCP315

Part Number
UCP315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Fixing Weight
(g)

324.83 €

1 4 Days 75Threaded pins12147.0

Loading...

  1. 1

Basic information

Unit Body Material Cast Iron Rolling Element Material Steel Temperature range -20 to +120 °C

This page is Pillow Type, part number UCP315.
You can find the detail information about specifications and dimensions on part number UCP315.

Variation of this product

Part Number
UCP211-32
UELP205
UELP206
UELP207
UELP209
UELP210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Fixing Weight
(g)

38.87 €

1 4 Days 50.8Threaded pins3101.0

10.10 €

1 4 Days 25Eccentric locking collar813.0

46.37 €

1 4 Days 30Eccentric locking collar1215.0

21.30 €

1 4 Days 35Eccentric locking collar1463.0

29.70 €

1 4 Days 45Eccentric locking collar2140.0

34.70 €

1 4 Days 50Eccentric locking collar2480.0

Tech Support