Standard External Guided Cylinder, Slide Bearing, MGGM Series

Standard External Guided Cylinder, Slide Bearing, MGGM Series
· Slide bearing
· Excellent in abrasion resistance
· Non-lube operation under large load is possible
· Shock absorber, adjusting bolt is standard
· Long stroke is available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MGGMB20-75
MGGMB20-100
MGGMB20-125
MGGMB20-150
MGGMB20-200
MGGMB20-300
MGGMB25-75
MGGMB25-100
MGGMB25-125
MGGMB25-150
MGGMB25-200
MGGMB25-300
MGGMB32-75
MGGMB32-100
MGGMB32-125
MGGMB32-150
MGGMB32-200
MGGMB32-250
MGGMB32-300
MGGMB32-400
MGGMB40-100
MGGMB40-150
MGGMB40-250
MGGMB50-75
MGGMB50-100
MGGMB50-125
MGGMB50-150
MGGMB50-200
MGGMB50-250
MGGMB50-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)

531.63 €

1 4 Days 2075

537.24 €

1 4 Days 20100

542.92 €

1 4 Days 20125

548.60 €

1 4 Days 20150

559.87 €

1 4 Days 20200

582.45 €

1 4 Days 20300

588.06 €

1 4 Days 2575

593.66 €

1 4 Days 25100

599.35 €

1 4 Days 25125

604.97 €

1 4 Days 25150

616.31 €

1 4 Days 25200

638.87 €

1 4 Days 25300

639.95 €

1 4 Days 3275

647.90 €

1 4 Days 32100

655.77 €

1 4 Days 32125

663.65 €

1 4 Days 32150

679.48 €

1 4 Days 32200

695.31 €

1 4 Days 32250

711.06 €

1 4 Days 32300

742.68 €

1 4 Days 32400

856.66 €

1 4 Days 40100

874.68 €

1 4 Days 40150

910.81 €

1 4 Days 40250

962.53 €

1 4 Days 5075

975.35 €

1 4 Days 50100

988.19 €

1 4 Days 50125

1,000.98 €

1 4 Days 50150

1,026.77 €

1 4 Days 50200

1,052.40 €

1 4 Days 50250

1,078.06 €

1 4 Days 50300

Loading...

  1. 1

Basic information

Port thread type Rc Auto Switch No switch Type of Mount Support Basic style

Tech Support