Compact Pressure Switch, Positive Pressure for ZX / ZR Vacuum System, ISE2 Series

Compact Pressure Switch, Positive Pressure for ZX / ZR Vacuum System, ISE2 Series
· The ISE2 series is a compact, pressure switch (for positive pressure) and can be integrated with ZX or ZR vacuum systems.
· The ISE2 series pressure switch has a quick response time of 10ms and the plug connector option makes wiring easy and simple.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE2-01-15L

Part Number
ISE2-01-15L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.34 €

1 4 Days

Loading...

  1. 1

Basic information

Type Pressure Switch Pipe Port Type Male Thread, Female Thread Plumbing Thread Type R
Nominal Pipe Thread Size 1/8 Wiring Specifications Grommet type (lead wire: 3 m) Output Specification NPN open collector 1 output

This page is Compact Pressure Switch, Positive Pressure for ZX / ZR Vacuum System, ISE2 Series, part number ISE2-01-15L.
You can find the detail information about specifications and dimensions on part number ISE2-01-15L.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360