Compact Vacuum Ejector Manifold Base, ZZQ Series

Compact Vacuum Ejector Manifold Base, ZZQ Series
· Compact vacuum ejector manifold base
· Weight: 440g (4 station manifold)
· 8 station maximum in simultaneous operation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZZQ104-BSB

Part Number
ZZQ104-BSB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.32 €

1 39 Days

Loading...

  1. 1

Basic information

Type Unit Application Manifold Exhaust specifications With silencers (both sides)
Number of stations 4 Stations Vacuum Release Pressure Supply Port (PD Port) None (release pressure is supplied from the P port)

This page is Compact Vacuum Ejector Manifold Base, ZZQ Series, part number ZZQ104-BSB.
You can find the detail information about specifications and dimensions on part number ZZQ104-BSB.

Tech Support