Process Pump, Automatically Operated Type with Built-in Pulsation Attenuator, PAX1000 Series

Process Pump, Automatically Operated Type with Built-in Pulsation Attenuator, PAX1000 Series
· Double acting process pump with built-in pulsation attenuator
· Suppresses discharge pressure pulsation
· Controls discharge piping vibration, scattering of liquid from the discharge outlet and foaming in tanks
· Saves space and internalization of built-in pulsation attenuator makes separate piping unnecessary
· Discharge rate: 0.5 to 10l/min

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAX1112-F03
PAX1212-F03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body material

1,314.26 €

1 4 Days ADC12 (Aluminum)

1,971.39 €

1 4 Days SCS14 (Stainless steel)

Loading...

  1. 1

Basic information

Thread type G Port size 3/8 Option Only body
Actuation Automatically operated

Tech Support