Accessory, Joint and Mounting Brackets (A / B Type), LEY Series

Accessory, Joint and Mounting Brackets (A / B Type), LEY Series
· Accessory: Joint and A, B Type Mounting Brackets
· Applicable Series: LEY
· Applicable Bore Sizes: 25mm, 32mm, 40mm

(i)Remark

  • Please refer to the manufacturer's catalog for specifications and material details.
  • Product images may be representative only. Please see the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEY-U025

Part Number
LEY-U025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.34 €

1 39 Days

Loading...

  1. 1

Basic information

Applicable hole diameter(ø) 25, 32, 40 Type Joint

This page is Accessory, Joint and Mounting Brackets (A / B Type), LEY Series, part number LEY-U025.
You can find the detail information about specifications and dimensions on part number LEY-U025.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360