Manufacturer part number: MXS-AT6
Brand: SMC
Price: 29.27 €
Delivery time: 39 Days
Applicable hole diameter: 6 ø
Stroke adjuster: Stroke Adjuster, Retraction End
Adjustable stroke range: 5 mm (Standard)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MXS-AT6
This page is Accessory, Stroke Adjuster, MXS Series, part number MXS-AT6.
You can find the detail information about specifications and dimensions on part number MXS-AT6.
Configure
Basic Attributes
Type
Applicable hole diameter(ø)
Stroke adjuster
Adjustable stroke range
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MXS-AS16 |
MXS-AS16-X11 |
MXS-AS16-X12 |
MXS-AT6-X11 |
MXS-AT8 |
MXS-AT8-X11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable hole diameter (ø) | Stroke adjuster | Adjustable stroke range |
---|---|---|---|---|---|---|---|
31.82 € | 1 | 7 Days | 16 | Stroke Adjuster, Extension End | 5 mm (Standard) | ||
47.00 € | 1 | 39 Days | 16 | Stroke Adjuster, Extension End | 15 mm | ||
47.00 € | 1 | 4 Days | 16 | Stroke Adjuster, Extension End | 25 mm | ||
39.89 € | 1 | 39 Days | 6 | Stroke Adjuster, Retraction End | 15 mm | ||
30.56 € | 1 | 4 Days | 8 | Stroke Adjuster, Retraction End | 5 mm (Standard) | ||
41.21 € | 1 | 39 Days | 8 | Stroke Adjuster, Retraction End | 15 mm |