Screw plug, HC-BS-PG (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1674493
1674545
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.31 €

80 7 Days

15.52 €

20 33 Days

Loading...

  1. 1

Basic information

Colour Other Halogen free false Shock resistant false
RAL-number - Surface protection - Glass-fibre reinforced false
Material quality - Thread type PG Material Other
Pitch thread(mm) - Explosion-tested version - For Ex-zone gas -
Nominal thread size inch/gas pipe thread Other Nominal thread size metric/PG - For Ex-Zone dust -

Tech Support