Pressure compensation element, A-EXB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1411117
1411118
1411120
1411121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.71 €

5 7 Days

85.48 €

5 47 Days

71.54 €

5 7 Days

143.51 €

5 47 Days

Loading...

  1. 1

Basic information

Colour Other Halogen free - Shock resistant -
RAL-number - Surface protection - Glass-fibre reinforced false
Material quality - Thread type - Material Other
Pitch thread(mm) - Explosion-tested version - For Ex-zone gas -
Nominal thread size inch/gas pipe thread - Nominal thread size metric/PG - For Ex-Zone dust -

Tech Support