Screw plug, A-INSP (1424520)

Screw plug, A-INSP 1424520

Product Details:

Manufacturer part number: 1424520

Brand: PHOENIX CONTACT

Price: 0.50

Delivery time: 7 Days


Technical Data:

Halogen free: true

Thread type: Metric

Pitch thread: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424520

Part Number
1424520
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Halogen free Thread type Pitch thread
(mm)

0.50 €

360 7 Days trueMetric1.5

Loading...

  1. 1

Basic information

Colour Other Shock resistant false RAL-number -
Surface protection - Glass-fibre reinforced false Material quality -
Material Other Explosion-tested version - For Ex-zone gas -
Nominal thread size inch/gas pipe thread Other Nominal thread size metric/PG - For Ex-Zone dust -

This page is Screw plug, A-INSP, part number 1424520.
You can find the detail information about specifications and dimensions on part number 1424520.

Variation of this product

Part Number
1045818
1047561
1047562
1424521
1424522
1424523
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Halogen free Thread type Pitch thread
(mm)

0.30 €

590 7 Days falseMetric1.5

0.56 €

330 7 Days falsePG-

0.56 €

330 7 Days falsePG-

0.70 €

260 7 Days trueMetric1.5

1.22 €

150 7 Days trueMetric1.5

0.61 €

300 7 Days falsePG-

Tech Support