Equipment steering roller (603175)

Equipment steering roller 603175
  • Volume Discount

Product Details:

Manufacturer part number: 603175

Brand: BLICKLE

Price: 17.01

Delivery time: 3 Days


Technical Data:

Hole distance: 38 x 38/48 x 48 mm

Load capacity: 100 kg

Load capacity (max.): 100 kg

Sheet size: 60 x 60 mm

Size: 60 x 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

603175

Part Number
603175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole distance Load capacity
(kg)
Load capacity (max.)
(kg)
Sheet size
(mm)
Size Total height
(mm)
Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

17.01 €

1 Available 3 Days 38 x 38/48 x 48 mm10010060 x 6060 x 60 mm52273527

Loading...

  1. 1

Basic information

Material (details) Steel plate Material Steel plate Product type Equipment swivel wheel
Swivel caster features Mount Type (misc.) Plate

This page is Equipment steering roller, part number 603175.
You can find the detail information about specifications and dimensions on part number 603175.

Variation of this product

Part Number
754816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole distance Load capacity
(kg)
Load capacity (max.)
(kg)
Sheet size
(mm)
Size Total height
(mm)
Tyre width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)

18.09 €

1 Available 3 Days 75 x 45/61 x 51 mm15015090 x 6690 x 66 mm75335033

Tech Support