Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EACM4D05AZAC
Part Number
|
---|
EACM4D05AZAC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Guide | Input Power Supply | Electromagnetic Break | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Maximum Velocity (mm/sec) | Mounting Angle Size (mm) | Motor Mounting Direction | Driver Type | Shaft Guide Cover | On-Board Motor | Motor Part Shape | Product Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
517.84 € | 1 | 18 Days | 50 | 10.1 to 20.0 | 15 | - | - | Not Included | Single Phase 200-230 VAC | Not Included | 0 to 100 | 70 | Not Included | 600 | 42×42 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Position Detection | Absolute | I/O Module | Not Included | Noise Filters | Not Included |
Usage Environment | Standard |
This page is Electric Cylinder, EAC Series, part number EACM4D05AZAC.
You can find the detail information about specifications and dimensions on part number EACM4D05AZAC.
Configure
Basic Attributes
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Guide
Input Power Supply
Electromagnetic Break
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Cable
Maximum Velocity(mm/sec)
Mounting Angle Size(mm)
Motor Mounting Direction
Driver Type
Shaft Guide Cover
On-Board Motor
Motor Part Shape
Product Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EAC4R-D20-ARACD |
EAC4R-E05-ARMCD |
EAC4R-E25-ARAKD-3 |
EACM4D15ARMC |
EACM4WD30AZMK-G |
EACM6D05AZAK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Guide | Input Power Supply | Electromagnetic Break | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Maximum Velocity (mm/sec) | Mounting Angle Size (mm) | Motor Mounting Direction | Driver Type | Shaft Guide Cover | On-Board Motor | Motor Part Shape | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
947.61 € | 1 | 38 Days | 200 | 10.1 to 20.0 | 15 | - | - | Not Included | Single Phase 200-240 VAC | Not Included | 0 to 100 | 70 | Not Included | 600 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product | ||
1,106.91 € | 1 | 38 Days | 50 | 20.1 to 50.0 | - | 10.1 to 20.0 | 14 | Not Included | Single Phase 200-240 VAC | Included | 101 to 200 | 125 | Not Included | 300 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | With electromagnetic brake | Actuator + driver set product | ||
819.84 € | 1 | 38 Days | 250 | 20.1 to 50.0 | - | - | - | Not Included | 24/48 V DC | Not Included | 101 to 200 | 125 | Standard 3 m | 300 | 42×42 | Reversed motor | Positioning function built-in type | Without | AR Series | Single axis shaft | Actuator + driver set product | ||
558.46 € | 1 | 28 Days | 150 | 10.1 to 20.0 | 15 | 5.1 to 10.0 | 7 | Not Included | Single Phase 200-230 VAC | Included | 0 to 100 | 70 | Not Included | 600 | 42×42 | Straight | Pulse Train Input Type | Without | AR Series | With electromagnetic brake | Individual actuator | ||
959.32 € | 1 | 18 Days | 300 | 10.1 to 20.0 | 15 | 5.1 to 10.0 | 7 | Included | 24/48 V DC | Included | 0 to 100 | 70 | Not Included | 600 | 42×114 | Straight | Pulse Train Input Type | With | AZ Series | With electromagnetic brake | Individual actuator | ||
601.30 € | 1 | 18 Days | 50 | 20.1 to 50.0 | - | 10.1 to 20.0 | - | Not Included | 24/48 V DC | Not Included | 101 to 200 | 200 | Not Included | 600 | 60×60 | Straight | Pulse Train Input Type | Without | AZ Series | Single axis shaft | Individual actuator |