• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Electric Slider, EZS Series (Part Numbers)

Electric Slider, EZS Series
The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EZS4-D025-ARAK-2

Part Number
EZS4-D025-ARAK-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Break Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider Size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

961.62 €

1 38 Days 25010.1 to 20.015--24/48 V DC-Not Included0 to 10070Standard 2 m72600StraightPulse Train Input TypeWidth 74 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Included Position Detection Absolute I/O Module Not Included
Noise Filters Not Included Usage Environment Standard

This page is Electric Slider, EZS Series, part number EZS4-D025-ARAK-2.
You can find the detail information about specifications and dimensions on part number EZS4-D025-ARAK-2.

Variation of this product

Part Number
EZS3-E025-ARMA-3
EZS3-E040-ARAA-3
EZS3-E050-ARACD-3
EZS4-D030-ARMKD-3
EZS4-D040-ARAC
EZS4-D040-ARAKD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Break Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider Size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type

1,259.37 €

1 38 Days 25010.1 to 20.0155.1 to 10.07Single Phase 100-115 VAC54Included0 to 10086Standard 3 m72400StraightPulse Train Input TypeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

1,123.49 €

1 38 Days 40010.1 to 20.015--Single Phase 100-115 VAC54Not Included0 to 10086Standard 3 m72400StraightPulse Train Input TypeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

1,205.07 €

1 38 Days 50010.1 to 20.015--Single Phase 200-240 VAC54Not Included0 to 10086Standard 3 m72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

1,181.35 €

1 38 Days 30010.1 to 20.015--24/48 V DC-Included0 to 10070Standard 3 m72600StraightPositioning function built-in typeWidth 74 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

1,127.21 €

1 38 Days 40010.1 to 20.015--Single Phase 200-230 VAC-Not Included0 to 10070Not Included72800StraightPulse Train Input TypeWidth 74 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

1,009.78 €

1 38 Days 40010.1 to 20.015--24/48 V DC-Not Included0 to 10070Not Included72600StraightPositioning function built-in typeWidth 74 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product

Tech Support